Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
Nylon Rope Pulleys - Pulley
Bill of material
57/150
ORDERNO
Article-number
57/150
WDAB
Wheel-Ø A x width B
150x33.5 mm
LC
Load capacity
320.0 kg
GD
Groove depth
18.5 mm
GW
Groove width
12.50 mm
HW
Hub width
42.0 mm
FL
Fixing lenght
42.0 mm
WB
Wheel bearing
Nylon plain bearing
BD
Bore diameter
20.0 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices